IESNA:LM-63-2002
[TEST]P1438844
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2506-466-1, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-125U-120D-930-1D-UNV-STD-W-8
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, OPEN UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 1250 LUMENS PER FOOT
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 22003
TILT=NONE
1 -1 1 73 5 1 1 0.1545 8 0
1 1 184.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
4224.1 4195.7 4172.4 4142.6 4101.2 4046.9 3958.9 3863.2 3790.7 3697.6
3557.8 3411.7 3305.6 3191.7 3024.2 2845.6 2726.6 2607.6 2422.6 2246.6
2125 2000.8 1811.3 1623.7 1494.3 1370.1 1187 1009.1 892.7 781.4
614.5 467 368.7 275.6 142.3 41.4 0 46.8 169.5 351.9
490 642.9 887.6 1127.9 1288.2 1438.6 1679.6 1892.2 2040.2 2185.6
2385.3 2585 2718.2 2829.1 3001.7 3163.8 3269.8 3368.4 3513.3 3642.1
3725.9 3799.9 3901.6 3994 4055.7 4097.6 4160.4 4214.7 4246.7 4266.5
4283.7 4286.8 4262.1
4224.1 4246.3 4229.3 4196.4 4155 4098.1 3993.7 3884.7 3809.7 3714
3561 3401.5 3292.9 3168.9 2989.4 2806.4 2682.3 2558.2 2372 2182.1
2055.4 1928.7 1744.9 1559.8 1440.5 1321.4 1142.8 964.9 848.4 734.6
576.6 430.4 337.1 251.5 132.8 41.4 0 17.9 49 78.9
161.6 608.5 920.7 1161.1 1321.3 1479 1715.7 1936.8 2082.3 2223
2427.5 2621.2 2742.3 2862.9 3037.8 3198.7 3299.9 3398.6 3540.4 3668.6
3750 3821.6 3925.7 4016.3 4070.7 4115.1 4172.5 4228.5 4255.8 4273.1
4292.8 4291.6 4262.1
4224.1 4208.6 4178.9 4132.9 4091.5 4037.2 3933 3797.2 3706.6 3605.7
3457.6 3286.8 3160 3035.8 2849.5 2669 2542.2 2415.5 2228.5 2042.9
1921.2 1799.6 1617.2 1443.2 1329.3 1215.5 1047.9 888.2 779.5 678.6
533.7 399.1 313.7 236.1 129.4 36.2 0 12.3 52.4 75.8
83.2 85.7 92.5 430.2 1362.2 1510.1 1732 1955.1 2095.6 2231.2
2428.5 2619.5 2742.8 2863.6 3032.5 3189.1 3285.2 3376.4 3516.3 3639.6
3713.6 3782.6 3883.1 3973.7 4027.9 4072.3 4129.6 4173.4 4200.5 4217.8
4237.5 4249.8 4262.1
4224.1 4214 4179.5 4121.2 4069.3 4002 3894.4 3764.7 3661.2 3549.9
3379.5 3194.4 3062.5 2930.5 2739 2548.7 2421.9 2295.1 2111.3 1926.3
1807.3 1690.9 1516.3 1346.8 1238.2 1132.1 973.1 821.1 717.6 622
491.3 369.3 294.3 221.9 113.1 31.7 3.1 17.9 33.8 83.3
95.6 103.1 108 111.7 114.2 254.1 1752 1989.8 2130.4 2270.8
2469.3 2650 2768.4 2884.2 3051.9 3205.4 3301.6 3390.5 3520.5 3643.7
3717.6 3781.9 3875.1 3967.9 4019.6 4059.1 4112.1 4157.8 4180 4194.4
4210.2 4226 4262.1
4224.1 4221.5 4208 4147.8 4088.3 4018.4 3900.7 3758.4 3654.9 3541
3360.5 3169.7 3040.3 2908.4 2713.7 2520.2 2393.5 2264.1 2079.7 1894.7
1775.7 1659.2 1487.8 1319 1212.9 1106.8 954.1 799.5 698.6 608.1
478.7 366.1 291.1 221.2 106.7 31.7 3.1 17.9 30.8 86.3
98.6 108.5 114 117.7 120.2 125.1 1004.7 2023.5 2166.5 2304.6
2502.4 2686.7 2807.5 2923.4 3091.1 3245.8 3346.8 3438.1 3565.7 3685.8
3759.8 3831.3 3929.3 4010.1 4061.8 4101.3 4154.3 4203 4225.2 4225.2
4231.3 4262.1 4262.1
